IESNA:LM-63-2002
[TEST]P1365496
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3B-835-U-SLL-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ 90° Spill Light Eliminator LETT OPTIC OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11074.8
TILT=NONE
78 -1 1 37 43 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 1 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 359 360 
1913.2 2106.9 2327.8 2518.1 2637.0 2688.0 2694.8 2694.8 2705.0 2718.6 2745.8 2779.7 2823.9 2885.1 2966.6 3068.6 3238.5 3476.4 3840.0 
4305.5 5053.1 6079.4 7510.1 9131.0 10187.8 9270.3 7866.9 6779.4 5658.0 4822.1 3989.5 2800.1 1379.7 618.5 98.5 3.4 
0.0 
1913.2 2134.1 2348.2 2541.9 2654.0 2708.4 2708.4 2715.2 2715.2 2728.8 2739.0 2749.2 2793.3 2840.9 2902.1 3007.4 3153.5 3398.2 3710.8 
4176.4 4910.4 5984.3 7418.3 9283.9 10670.4 9752.9 8468.3 7313.0 6147.4 5274.0 4404.1 3058.4 1539.4 734.0 108.7 3.4 
0.0 
1913.2 2130.7 2382.1 2589.4 2705.0 2752.6 2742.4 2722.0 2701.6 2671.0 2650.6 2623.4 2620.0 2623.4 2637.0 2705.0 2806.9 3014.2 3292.9 
3727.8 4366.7 5379.4 6697.9 8502.3 10571.8 10507.3 9263.5 8291.6 7384.3 6561.9 5579.9 3914.7 2042.3 941.3 183.5 3.4 
0.0 
1913.2 2168.1 2453.5 2691.4 2820.5 2844.3 2783.1 2681.2 2569.0 2436.5 2321.0 2225.8 2151.1 2093.3 2072.9 2117.1 2259.8 2623.4 3163.7 
3704.1 4254.6 4822.1 5454.1 6296.9 7768.3 9474.2 8230.5 7003.7 6235.7 5603.7 5073.5 4037.1 2402.5 1454.4 244.7 6.8 
0.0 
1913.2 2202.0 2507.9 2759.3 2898.7 2895.3 2762.7 2575.8 2372.0 2205.4 2059.3 1954.0 1875.8 1831.6 1845.2 1994.8 2395.7 3065.2 3874.0 
4777.9 5777.0 6670.7 7516.8 8407.2 9790.3 11122.4 10887.9 9650.9 8454.8 6708.1 5549.3 4319.1 2042.3 737.4 200.5 10.2 
0.0 
1913.2 2225.8 2555.5 2817.1 2946.3 2885.1 2705.0 2470.5 2256.4 2083.1 1943.8 1831.6 1753.5 1716.1 1767.1 2049.1 2650.6 3605.5 4760.9 
6188.1 7612.0 9182.0 10755.3 12022.9 13599.6 15026.9 15071.1 13725.4 11829.2 9586.4 5980.9 3540.9 2008.3 802.0 309.2 13.6 
0.0 
1913.2 2246.2 2548.7 2810.3 2929.3 2878.3 2691.4 2456.9 2232.6 2069.5 1923.4 1818.0 1736.5 1705.9 1790.9 2110.3 2769.5 3806.0 5212.9 
6725.1 8329.0 9800.4 11254.9 12719.5 14357.5 15665.8 15726.9 14241.9 11384.0 7846.5 5423.5 3439.0 2290.4 1012.7 295.6 17.0 
0.0 
1913.2 2239.4 2555.5 2789.9 2895.3 2871.5 2742.4 2541.9 2338.0 2147.7 2025.3 1916.6 1845.2 1821.4 1879.2 2144.3 2756.0 3690.5 4815.3 
5943.5 7068.3 8244.1 9314.5 10286.4 11587.9 12957.4 13008.4 11604.9 9756.3 8094.5 5749.8 4026.9 2681.2 1427.2 278.7 17.0 
0.0 
1913.2 2222.4 2504.5 2732.2 2820.5 2834.1 2789.9 2674.4 2535.1 2378.7 2249.6 2140.9 2066.1 2035.5 2066.1 2212.2 2599.6 3218.1 4003.1 
4781.3 5573.1 6184.7 6718.3 7438.7 8492.1 9538.8 8899.9 7357.1 6218.7 5059.9 4169.6 2966.6 1539.4 700.0 149.5 17.0 
0.0 
1913.2 2188.4 2453.5 2647.2 2735.6 2769.5 2776.3 2779.7 2742.4 2688.0 2633.6 2565.7 2518.1 2490.9 2511.3 2606.4 2823.9 3170.5 3717.6 
4434.7 5195.9 6065.8 7085.3 8448.0 9450.4 8651.9 6395.4 4241.0 2817.1 1790.9 1519.0 754.4 462.2 275.3 74.8 17.0 0.0 
1913.2 2164.7 2392.3 2555.5 2626.8 2671.0 2694.8 2732.2 2769.5 2810.3 2878.3 2936.1 3017.6 3102.6 3241.9 3466.2 3782.2 4302.1 
5042.9 5929.9 7024.1 8216.9 9464.0 10850.5 10819.9 9086.8 6443.0 4203.6 2334.6 1590.4 1226.8 516.5 285.4 122.3 34.0 17.0 
0.0 
1913.2 2157.9 2361.8 2501.1 2565.7 2609.8 2637.0 2677.8 2732.2 2793.3 2868.1 2970.0 3082.2 3235.1 3425.4 3704.1 4122.0 4689.5 
5416.8 6266.3 7268.8 8363.0 9426.6 10119.9 9515.0 7795.5 5355.6 3520.5 1909.8 1260.7 948.1 435.0 251.5 105.3 30.6 20.4 0.0 
1913.2 2147.7 2307.4 2446.7 2504.5 2535.1 2569.0 2613.2 2664.2 2739.0 2817.1 2922.5 3044.8 3173.9 3377.8 3663.3 4016.7 4489.0 
5114.3 5851.7 6850.8 7768.3 8104.7 7822.7 7204.2 5892.5 4166.2 2647.2 1247.1 717.0 462.2 169.9 95.1 47.6 30.6 20.4 0.0 
1913.2 2096.7 2229.2 2317.6 2365.2 2375.4 2402.5 2436.5 2480.7 2531.7 2603.0 2691.4 2796.7 2895.3 2997.2 3163.7 3354.0 3608.9 3958.9 
4325.9 4560.4 4410.9 3914.7 3153.5 2361.8 1508.8 934.5 577.7 380.6 268.5 186.9 112.1 74.8 51.0 34.0 20.4 0.0 
1913.2 2045.7 2144.3 2188.4 2215.6 2222.4 2225.8 2246.2 2263.2 2280.2 2297.2 2317.6 2358.4 2355.0 2293.8 2198.6 2093.3 1950.6 1801.1 
1641.3 1512.2 1406.9 1270.9 1128.2 1005.9 890.3 727.2 560.7 367.0 268.5 207.3 152.9 98.5 61.2 37.4 23.8 0.0 
1913.2 2001.5 2069.5 2096.7 2103.5 2110.3 2100.1 2083.1 2032.1 1957.4 1855.4 1750.1 1651.5 1576.8 1508.8 1423.9 1338.9 1257.3 1192.8 
1155.4 1131.6 1111.2 1087.4 1060.2 1002.5 893.7 761.2 625.3 489.3 384.0 244.7 169.9 108.7 64.6 37.4 23.8 0.0 
1913.2 1957.4 1984.6 2004.9 2011.7 2015.1 1988.0 1930.2 1821.4 1678.7 1556.4 1457.8 1400.1 1372.9 1359.3 1325.3 1264.1 1172.4 1077.2 
1002.5 944.7 924.3 937.9 948.1 931.1 893.7 812.2 703.4 553.9 387.4 302.4 231.1 190.3 105.3 61.2 27.2 0.0 
1913.2 1913.2 1903.0 1920.0 1933.6 1940.4 1916.6 1852.0 1746.7 1644.7 1563.2 1491.8 1420.5 1352.5 1287.9 1220.0 1138.4 1056.8 971.9 
886.9 808.8 754.4 713.6 693.2 686.4 683.0 662.7 621.9 526.7 431.6 309.2 197.1 115.5 81.6 57.8 30.6 0.0 
1913.2 1852.0 1811.2 1818.0 1848.6 1879.2 1896.2 1896.2 1858.8 1780.7 1678.7 1576.8 1478.2 1369.5 1277.7 1186.0 1090.8 1005.9 917.5 
846.2 791.8 761.2 730.6 706.8 666.0 598.1 526.7 472.4 424.8 380.6 319.4 237.9 142.7 91.8 54.4 34.0 0.0 
1913.2 1804.5 1736.5 1719.5 1750.1 1821.4 1906.4 1988.0 2011.7 1943.8 1807.8 1665.1 1549.6 1427.2 1311.7 1209.8 1107.8 1016.1 927.7 
869.9 822.4 785.0 761.2 740.8 713.6 659.3 598.1 536.9 479.1 424.8 360.2 268.5 190.3 125.7 57.8 34.0 0.0 
1913.2 1763.7 1658.3 1607.4 1610.8 1685.5 1841.8 2008.3 2117.1 2079.7 1947.2 1750.1 1600.6 1478.2 1362.7 1243.7 1145.2 1050.0 965.1 
907.3 853.0 815.6 785.0 768.0 737.4 679.6 618.5 550.5 492.7 438.4 377.2 275.3 200.5 122.3 57.8 34.0 0.0 
1913.2 1746.7 1617.5 1546.2 1529.2 1590.4 1726.3 1916.6 2066.1 2083.1 1971.0 1784.1 1617.5 1481.6 1359.3 1253.9 1152.0 1056.8 982.1 
914.1 859.7 825.8 791.8 771.4 740.8 676.2 611.7 530.1 472.4 418.0 356.8 258.3 180.1 108.7 47.6 30.6 0.0 
1913.2 1722.9 1580.2 1485.0 1434.0 1468.0 1580.2 1743.3 1899.6 1964.2 1913.2 1753.5 1583.6 1447.6 1332.1 1240.3 1145.2 1053.4 978.7 
907.3 853.0 819.0 785.0 757.8 706.8 618.5 523.3 418.0 326.2 265.1 207.3 142.7 95.1 68.0 40.8 30.6 0.0 
1913.2 1692.3 1508.8 1355.9 1253.9 1213.2 1236.9 1298.1 1345.7 1386.5 1372.9 1325.3 1243.7 1162.2 1097.6 1039.9 975.3 917.5 863.1 
805.4 764.6 723.8 655.9 584.5 509.7 428.2 339.8 254.9 214.1 173.3 135.9 91.8 61.2 44.2 30.6 23.8 0.0 
1913.2 1648.1 1454.4 1260.7 1111.2 1002.5 951.5 934.5 920.9 903.9 883.5 856.3 812.2 761.2 710.2 655.9 608.3 577.7 560.7 
564.1 567.5 547.1 502.9 452.0 387.4 329.6 275.3 231.1 173.3 139.3 108.7 71.4 47.6 37.4 27.2 20.4 0.0 
1913.2 1641.3 1393.3 1175.8 1005.9 880.1 819.0 781.6 751.0 713.6 676.2 645.7 621.9 591.3 560.7 530.1 492.7 458.8 424.8 
407.8 380.6 346.6 309.2 278.7 254.9 227.7 197.1 169.9 135.9 105.3 78.2 57.8 40.8 30.6 20.4 17.0 0.0 
1913.2 1617.5 1362.7 1145.2 965.1 836.0 761.2 720.4 672.8 625.3 581.1 547.1 519.9 489.3 462.2 435.0 407.8 380.6 350.0 329.6 
302.4 282.1 261.7 237.9 214.1 193.7 166.5 142.7 112.1 88.4 68.0 51.0 37.4 23.8 17.0 13.6 0.0 
1913.2 1600.6 1359.3 1121.4 941.3 808.8 717.0 666.0 625.3 581.1 547.1 516.5 485.9 458.8 428.2 404.4 377.2 346.6 319.4 288.8 
265.1 241.3 224.3 207.3 193.7 176.7 156.3 132.5 112.1 95.1 71.4 54.4 37.4 23.8 20.4 13.6 0.0 
1913.2 1617.5 1352.5 1141.8 937.9 785.0 686.4 635.5 598.1 557.3 526.7 499.5 469.0 441.8 414.6 390.8 363.6 333.0 302.4 271.9 
248.1 231.1 217.5 207.3 190.3 173.3 152.9 132.5 118.9 98.5 78.2 54.4 34.0 27.2 20.4 17.0 0.0 
1913.2 1634.5 1372.9 1138.4 944.7 785.0 662.7 608.3 574.3 540.3 509.7 482.5 452.0 424.8 401.0 373.8 343.2 316.0 288.8 261.7 
241.3 231.1 217.5 207.3 190.3 163.1 135.9 122.3 108.7 88.4 71.4 51.0 34.0 27.2 23.8 17.0 0.0 
1913.2 1665.1 1417.1 1196.2 978.7 791.8 666.0 601.5 564.1 536.9 506.3 479.1 452.0 424.8 397.6 370.4 343.2 316.0 292.2 268.5 
251.5 241.3 227.7 210.7 186.9 152.9 122.3 112.1 95.1 78.2 61.2 47.6 37.4 30.6 27.2 20.4 0.0 
1913.2 1668.5 1444.2 1220.0 1002.5 822.4 669.4 601.5 564.1 536.9 509.7 482.5 455.4 431.6 404.4 377.2 350.0 322.8 299.0 278.7 
261.7 248.1 234.5 214.1 190.3 156.3 125.7 112.1 95.1 78.2 64.6 47.6 37.4 30.6 27.2 23.8 0.0 
1913.2 1682.1 1464.6 1240.3 1026.3 832.6 679.6 598.1 564.1 533.5 506.3 482.5 458.8 431.6 407.8 384.0 356.8 329.6 305.8 285.4 
268.5 254.9 237.9 220.9 200.5 163.1 135.9 118.9 105.3 85.0 68.0 51.0 40.8 34.0 30.6 23.8 0.0 
1913.2 1716.1 1529.2 1321.9 1104.4 910.7 744.2 615.1 564.1 540.3 516.5 492.7 469.0 445.2 424.8 397.6 373.8 346.6 322.8 302.4 
282.1 268.5 251.5 234.5 214.1 183.5 152.9 135.9 118.9 98.5 81.6 57.8 44.2 37.4 34.0 20.4 0.0 
1913.2 1756.9 1610.8 1440.8 1250.5 1029.7 856.3 686.4 577.7 540.3 516.5 492.7 475.7 448.6 428.2 401.0 377.2 353.4 329.6 305.8 
288.8 271.9 254.9 234.5 210.7 190.3 163.1 142.7 125.7 105.3 85.0 64.6 44.2 37.4 27.2 17.0 0.0 
1913.2 1814.6 1705.9 1587.0 1427.2 1233.6 1046.6 859.7 669.4 560.7 523.3 499.5 475.7 455.4 428.2 404.4 380.6 356.8 329.6 305.8 
282.1 258.3 237.9 220.9 203.9 186.9 163.1 139.3 115.5 95.1 78.2 61.2 44.2 34.0 23.8 13.6 0.0 
1913.2 1865.6 1821.4 1750.1 1637.9 1488.4 1315.1 1152.0 954.9 727.2 570.9 509.7 482.5 458.8 435.0 411.2 387.4 360.2 336.4 309.2 
285.4 258.3 237.9 217.5 197.1 173.3 152.9 132.5 108.7 85.0 68.0 51.0 40.8 30.6 20.4 6.8 0.0 
1913.2 1926.8 1943.8 1933.6 1886.0 1787.5 1651.5 1529.2 1400.1 1220.0 1005.9 747.6 550.5 479.1 455.4 431.6 407.8 387.4 373.8 
353.4 336.4 312.6 275.3 237.9 217.5 197.1 217.5 193.7 156.3 115.5 85.0 61.2 37.4 27.2 17.0 3.4 0.0 
1913.2 1988.0 2062.7 2117.1 2130.7 2110.3 2038.9 1947.2 1879.2 1807.8 1719.5 1573.4 1389.9 1152.0 920.9 730.6 628.7 574.3 526.7 
485.9 509.7 540.3 469.0 380.6 350.0 326.2 285.4 180.1 129.1 98.5 78.2 54.4 37.4 23.8 10.2 3.4 0.0 
1913.2 2045.7 2188.4 2293.8 2368.6 2395.7 2375.4 2348.2 2331.2 2324.4 2338.0 2341.4 2321.0 2287.0 2249.6 2195.2 2127.3 2079.7 2185.1 
2467.1 2932.7 3313.3 3337.0 2959.8 2256.4 1471.4 774.8 373.8 220.9 146.1 101.9 71.4 47.6 27.2 10.2 0.0 0.0 
1913.2 2100.1 2290.4 2446.7 2555.5 2603.0 2613.2 2620.0 2630.2 2660.8 2715.2 2776.3 2844.3 2929.3 3044.8 3143.3 3292.9 3534.1 3867.2 
4376.9 5029.4 5861.9 6810.0 7544.0 7445.5 6443.0 5158.5 3955.5 2647.2 1722.9 1124.8 642.3 288.8 85.0 23.8 3.4 0.0 
1913.2 2103.5 2314.2 2504.5 2623.4 2671.0 2681.2 2684.6 2694.8 2708.4 2745.8 2789.9 2844.3 2912.3 2997.2 3109.4 3286.1 3534.1 3894.4 
4342.9 5117.7 6157.6 7459.1 9015.5 9786.9 8916.9 7442.1 6371.6 5260.4 4380.3 3663.3 2555.5 1240.3 584.5 118.9 3.4 
0.0 
1913.2 2106.9 2327.8 2518.1 2637.0 2688.0 2694.8 2694.8 2705.0 2718.6 2745.8 2779.7 2823.9 2885.1 2966.6 3068.6 3238.5 3476.4 3840.0 
4305.5 5053.1 6079.4 7510.1 9131.0 10187.8 9270.3 7866.9 6779.4 5658.0 4822.1 3989.5 2800.1 1379.7 618.5 98.5 3.4 
0.0 
